See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.71
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.50
500 - 749 $ 0.38
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for SN74LVC1G07QDCKTQ1 View product folder for SN74LVC1G07QDCKTQ1

Adjust your quantity during checkout

SN74LVC1G07QDCKTQ1-Automotive Catalog Single Buffer/Driver With Open-Drain Output

The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00