See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.72
10 - 24 $ 0.64
25 - 99 $ 0.58
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23
  View datasheet for SN74LVC1G08IDCKREP View product folder for SN74LVC1G08IDCKREP

Adjust your quantity during checkout

SN74LVC1G08IDCKREP-Enhanced Product Single 2-Input Positive-And Gate

The SN74LVC1G08 performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00