See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.22
10 - 24 $ 0.19
25 - 99 $ 0.18
100 - 249 $ 0.15
250 - 499 $ 0.14
500 - 749 $ 0.10
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for SN74LVC1G125DBVR View product folder for SN74LVC1G125DBVR

Adjust your quantity during checkout

SN74LVC1G125DBVR-Single Bus Buffer Gate With 3-State Outputs

This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G125 device is available in a variety of packages including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00