See datasheet for actual packaging/pinout drawings

Package | PIN:

DPW | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.22
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.15
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.08
  View datasheet for SN74LVC1G14DPWR View product folder for SN74LVC1G14DPWR

Adjust your quantity during checkout

SN74LVC1G14DPWR-Single Schmitt-Trigger Inverter

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G14 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter with Schmitt-trigger inputs, so the device has different input threshold levels for positive-going (VT+) and negative-going (VT–) signals to provide hysteresis (ΔVT) which makes the device tolerant to slow or noisy input signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00