See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.83
25 - 99 $ 0.76
100 - 249 $ 0.64
250 - 499 $ 0.58
500 - 749 $ 0.45
750 - 999 $ 0.35
1000 - 9999 $ 0.30
  View datasheet for SN74LVC1G14MDBVREP View product folder for SN74LVC1G14MDBVREP

Adjust your quantity during checkout

SN74LVC1G14MDBVREP-Enhanced Product Single Schmitt-Trigger Inverter

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G14 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00