See datasheet for actual packaging/pinout drawings

Package | PIN:

DRY | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.29
10 - 24 $ 0.26
25 - 99 $ 0.24
100 - 249 $ 0.20
250 - 499 $ 0.18
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.09
  View datasheet for SN74LVC1G175DRYR View product folder for SN74LVC1G175DRYR

Adjust your quantity during checkout

SN74LVC1G175DRYR-Single D-Type Flip-Flop with Asynchronous Clear

This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G175 device has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00