See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.18
10 - 24 $ 0.16
25 - 99 $ 0.15
100 - 249 $ 0.12
250 - 499 $ 0.11
500 - 749 $ 0.09
750 - 999 $ 0.07
1000 - 9999 $ 0.06
  View datasheet for SN74LVC1G17DCKR View product folder for SN74LVC1G17DCKR

Adjust your quantity during checkout

SN74LVC1G17DCKR-Single Schmitt-Trigger Buffer

This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.

The SN74LVC1G17 device contains one buffer and performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad Vcc operating range.

The SN74LVC1G17 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8mm.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00