This decoder/demultiplexer is designed for 1.65-V to 5.5-V VCC
operation.
The SN74LVC1G19 device is a 1-of-2 decoder / demultiplexer. When E
input is high, the decoder will be disabled and both outputs will be high. When
E input is low, the A input selects which output will be low.
This device is fully specified for partial-power-down applications using
Ioff.
View datasheet View product folder