See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G240YZPR


Single Inverting Buffer/Driver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.37
25 - 99 $ 0.35
100 - 249 $ 0.23
250 - 499 $ 0.23
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments SN74LVC1G240YZPR

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G240 is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00