See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.22
10 - 24 $ 0.19
25 - 99 $ 0.17
100 - 249 $ 0.15
250 - 499 $ 0.13
500 - 749 $ 0.10
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for SN74LVC1G27DBVR View product folder for SN74LVC1G27DBVR

Adjust your quantity during checkout

SN74LVC1G27DBVR-Single 3-Input Positive-NOR Gate

The SN74LVC1G27 device performs the Boolean function Y = A + B + C or Y = A  •  B  •  C in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
OPA827AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00