See datasheet for actual packaging/pinout drawings

Package | PIN:

DCU | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.41
25 - 99 $ 0.37
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for SN74LVC1G29DCUR View product folder for SN74LVC1G29DCUR

Adjust your quantity during checkout

SN74LVC1G29DCUR-2-of-3 Decoder/Demultiplexer

This decoder is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G29 device is a 2-of-3 decoder/demultiplexer. When the enable (G) input signal is low, only one of the outputs is in the low state, depending on the input levels of A0 and A1. When G is high, Y0, Y1, and Y2 are high, regardless of the input states.

This device is fuly specified for partial-power-down applications using Ioff. The Ioff circuitry disable the outputs, preventing damaging current backflow through the device when it is powered down.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00