See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.16
10 - 24 $ 0.14
25 - 99 $ 0.13
100 - 249 $ 0.11
250 - 499 $ 0.10
500 - 749 $ 0.08
750 - 999 $ 0.06
1000 - 9999 $ 0.05
  View datasheet for SN74LVC1G3157DBVR View product folder for SN74LVC1G3157DBVR

Adjust your quantity during checkout

SN74LVC1G3157DBVR-1-Channel, 2:1 Analog Switch

This single channel single-pole double-throw (SPDT) analog switch is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3157 device can handle both analog and digital signals. The SN74LVC1G3157 device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00