This single 2-input positive-OR gate is designed for 1.65-V to
5.5-V VCC operation.
The SN74LVC1G32 device performs the Boolean function Y = A + B or Y = A\ + B\ in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over
a broad VCC operating range.
The SN74LVC1G32 device is available in a variety of packages, including the ultra-small
DPW package with a body size of 0.8 × 0.8 mm.
View datasheet View product folder