See datasheet for actual packaging/pinout drawings

Package | PIN:

YZV | 4

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.44
10 - 24 $ 0.39
25 - 99 $ 0.35
100 - 249 $ 0.30
250 - 499 $ 0.27
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14
  View datasheet for SN74LVC1G34YZVR View product folder for SN74LVC1G34YZVR

Adjust your quantity during checkout

SN74LVC1G34YZVR-Single Buffer Gate

This single buffer gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G34 device performs the Boolean function Y = A in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC Operating range.

The SN74LVC1G34 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00