The SN74LVC1G57 device features configurable multiple functions. The output state is
determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND,
NOR, XNOR, inverter, and buffer. All inputs can be connected to VCC or
GND.
This device functions as an independent gate, but because of Schmitt action, it may have
different input threshold levels for positive-going (VT+) and negative-going
(VT–) signals.
This configurable multiple-function gate is designed for 1.65-V to 5.5-V
VCC operation.
This device is fully specified for partial-power-down applications using
Ioff. The Ioff circuitry disables the outputs,
preventing damaging current backflow through the device when it is powered down.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the
die as the package.
View datasheet View product folder