See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRL | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G58DRLR


Configurable Multiple-Function Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.30
10 - 24 $ 0.27
25 - 99 $ 0.24
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments SN74LVC1G58DRLR

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G58 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00