See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRL | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G86DRLR


Single 2-Input Exclusive-OR Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.34
10 - 24 $ 0.28
25 - 99 $ 0.27
100 - 249 $ 0.18
250 - 499 $ 0.18
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.09

Adjust your quantity during checkout

Texas Instruments SN74LVC1G86DRLR

The SN74LVC1G86 device performs the Boolean function Y = AB + AB in positive logic. This single 2-input exclusive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 4 ns at 3.3 V and 15-pF capacitive load. The maximum output drive is ±32-mA at 4.5 V and ±24-mA at 3.3 V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00