See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.84
10 - 24 $ 0.74
25 - 99 $ 0.67
100 - 249 $ 0.57
250 - 499 $ 0.52
500 - 749 $ 0.40
750 - 999 $ 0.31
1000 - 9999 $ 0.27
  View datasheet for SN74LVC1G86QDCKTQ1 View product folder for SN74LVC1G86QDCKTQ1

Adjust your quantity during checkout

SN74LVC1G86QDCKTQ1-Automotive Single 2-Input Exclusive-OR Gate

The SN74LVC1G86-Q1 is an automotive qualified device that performs the Boolean function Y = AB + AB in positive logic. This single 2-input exclusive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 6 ns at 3.3 V and 50-pF capacitive load. The max output drive is ±32-mA at 4.5 V and ±24-mA at 3.3 V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00