See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRL | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G97DRLR


Configurable Multiple-Function Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.34
10 - 24 $ 0.28
25 - 99 $ 0.27
100 - 249 $ 0.18
250 - 499 $ 0.18
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.09

Adjust your quantity during checkout

Texas Instruments SN74LVC1G97DRLR

The SN74LVC1G97 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree package technology is a major break-through in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00