See datasheet for actual packaging/pinout drawings

Package | PIN:

DSF | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.31
10 - 24 $ 0.27
25 - 99 $ 0.25
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.11
1000 - 9999 $ 0.10
  View datasheet for SN74LVC1GU04DSFR View product folder for SN74LVC1GU04DSFR

Adjust your quantity during checkout

SN74LVC1GU04DSFR-Single Inverter Gate

This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.

The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00