See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.55
10 - 24 $ 0.49
25 - 99 $ 0.44
100 - 249 $ 0.38
250 - 499 $ 0.34
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.18
  View datasheet for SN74LVC257APWR View product folder for SN74LVC257APWR

Adjust your quantity during checkout

SN74LVC257APWR-Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs

These quadruple 2-line to 1-line data selectors and multiplexers are designed for 1.65-V to 3.6-V VCC
operation.

The SNx4LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (OE) input is at a high logic level.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system
environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00