See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSF | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC2G06DSFR


Dual Inverter Buffer/Driver with Open-Drain Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.53
10 - 24 $ 0.45
25 - 99 $ 0.43
100 - 249 $ 0.28
250 - 499 $ 0.28
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.15

Adjust your quantity during checkout

Texas Instruments SN74LVC2G06DSFR

This dual inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC2G06 device is an open-drain which can be connected to other open-drain outputs to implement active-low, wired-OR, or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00