See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.62
25 - 99 $ 0.56
100 - 249 $ 0.48
250 - 499 $ 0.43
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.22
  View datasheet for SN74LVC2G08IDCTRQ1 View product folder for SN74LVC2G08IDCTRQ1

Adjust your quantity during checkout

SN74LVC2G08IDCTRQ1-Automotive Catalog Dual 2-Input Positive-AND Gate

This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G08-Q1 performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00