See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCT | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC2G157DCTR


Single 2-Line to 1-Line Data Selector/Multiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.68
25 - 99 $ 0.61
100 - 249 $ 0.54
250 - 499 $ 0.48
500 - 749 $ 0.36
750 - 999 $ 0.27
1000 - 9999 $ 0.20

Adjust your quantity during checkout

Texas Instruments SN74LVC2G157DCTR

This single 2-line to 1-line data selector multiplexer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G157 device features a common strobe (G) input. When the strobe is high, Y is low and Y is high. When the strobe is low, a single bit is selected from one of two sources and is routed to the outputs. The device provides true and complementary data.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00