See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSF | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC2G17DSFR


Dual Schmitt-Trigger Buffer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.52
10 - 24 $ 0.44
25 - 99 $ 0.42
100 - 249 $ 0.28
250 - 499 $ 0.28
500 - 749 $ 0.26
750 - 999 $ 0.19
1000 - 9999 $ 0.15

Adjust your quantity during checkout

Texas Instruments SN74LVC2G17DSFR

This dual Schmitt-Trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00