See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC2G34YZPR


Dual Buffer Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.60
10 - 24 $ 0.51
25 - 99 $ 0.49
100 - 249 $ 0.32
250 - 499 $ 0.32
500 - 749 $ 0.30
750 - 999 $ 0.22
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments SN74LVC2G34YZPR

The SN74LVC2G34 device is a dual buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC2G34 device performs the Boolean function Y = A in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00