See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC373ADW


Octal Transparent D-Type Latch With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.90
10 - 24 $ 0.79
25 - 99 $ 0.72
100 - 249 $ 0.63
250 - 499 $ 0.56
500 - 749 $ 0.45
750 - 999 $ 0.36
1000 - 9999 $ 0.29

Adjust your quantity during checkout

Texas Instruments SN74LVC373ADW

The SN54LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC373A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00