See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.41
25 - 99 $ 0.38
100 - 249 $ 0.32
250 - 499 $ 0.30
500 - 749 $ 0.24
750 - 999 $ 0.19
1000 - 9999 $ 0.17
  View datasheet for SN74LVC374AN View product folder for SN74LVC374AN

Adjust your quantity during checkout

SN74LVC374AN-Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00