This triple inverter is designed for 1.65-V to 5.5-V VCC
operation. The SN74LVC3G04 device performs the Boolean function Y =
A.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the
die as the package.
This device is fully specified for partial-power-down applications using
Ioff. The Ioff circuitry disables the outputs,
preventing damaging current backflow through the device when it is powered down.
View datasheet View product folder