This triple inverter buffer/driver is designed for 1.65-V to 5.5-V
VCC operation.
The output of the SN74LVC3G06 is open drain and can be connected to other open-drain
outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink
current is 32 mA.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the
die as the package.
This device is fully specified for partial-power-down applications using
Ioff. The Ioff circuitry disables the outputs,
preventing damaging current backflow through the device when it is powered down.
View datasheet View product folder