See datasheet for actual packaging/pinout drawings

Package | PIN:

YZP | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.62
10 - 24 $ 0.55
25 - 99 $ 0.50
100 - 249 $ 0.43
250 - 499 $ 0.39
500 - 749 $ 0.30
750 - 999 $ 0.23
1000 - 9999 $ 0.20
  View datasheet for SN74LVC3G07YZPR View product folder for SN74LVC3G07YZPR

Adjust your quantity during checkout

SN74LVC3G07YZPR-Triple Buffer/Driver With Open-Drain Output

This triple buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

The output of the SN74LVC3G07 is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00