See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.59
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.41
500 - 749 $ 0.32
750 - 999 $ 0.25
1000 - 9999 $ 0.21
  View datasheet for SN74LVC3G34DCTR View product folder for SN74LVC3G34DCTR

Adjust your quantity during checkout

SN74LVC3G34DCTR-Triple Buffer Gate

The SN74LVC3G34 device is a triple buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC3G34 device performs the Boolean function Y = A in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00