See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.86
10 - 24 $ 0.75
25 - 99 $ 0.69
100 - 249 $ 0.58
250 - 499 $ 0.53
500 - 749 $ 0.41
750 - 999 $ 0.31
1000 - 9999 $ 0.27
  View datasheet for SN74LVC3GU04DCTR View product folder for SN74LVC3GU04DCTR

Adjust your quantity during checkout

SN74LVC3GU04DCTR-Triple Inverter Gate

This triple inverter is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC3GU04 contains three inverters with unbuffered outputs and performs the Boolean function Y = A.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00