See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.53
10 - 24 $ 0.47
25 - 99 $ 0.44
100 - 249 $ 0.37
250 - 499 $ 0.34
500 - 749 $ 0.28
750 - 999 $ 0.22
1000 - 9999 $ 0.20
  View datasheet for SN74LVC540ADWR View product folder for SN74LVC540ADWR

Adjust your quantity during checkout

SN74LVC540ADWR-Octal Buffer/Driver With 3-State Outputs

The SN54LVC540A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC540A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00