See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.33
25 - 99 $ 0.30
100 - 249 $ 0.26
250 - 499 $ 0.23
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for SN74LVC540APWR View product folder for SN74LVC540APWR

Adjust your quantity during checkout

SN74LVC540APWR-Octal Buffer/Driver With 3-State Outputs

The SN54LVC540A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC540A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00