See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 20


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product Octal Buffer/Driver With 3-State Outputs

TI Store Price:

1 - 9 $ 1.59
10 - 24 $ 1.37
25 - 99 $ 1.33
100 - 249 $ 1.01
250 - 499 $ 1.00
500 - 749 $ 0.84
750 - 999 $ 0.68
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments SN74LVC540AQPWREP

The SN74LVC540A-EP octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation.

This device is ideal for driving bus lines or buffer-memory address registers. This device features inputs and outputs on opposite sides of the package that facilitate printed circuit board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that, if either output-enable (OE1 or OE2) input is high, all outputs are in the high-impedance state.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00