See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.52
10 - 24 $ 0.45
25 - 99 $ 0.41
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.16
  View datasheet for SN74LVC573ADBR View product folder for SN74LVC573ADBR

Adjust your quantity during checkout

SN74LVC573ADBR-Octal Transparent D-Type Latches With 3-State Outputs

The SN54LVC573A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC573A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation. These devices feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00