See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC861ADBR


10-Bit Bus Transceiver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.60
10 - 24 $ 2.33
25 - 99 $ 2.17
100 - 249 $ 1.89
250 - 499 $ 1.74
500 - 749 $ 1.46
750 - 999 $ 1.20
1000 - 9999 $ 1.10

Adjust your quantity during checkout

Texas Instruments SN74LVC861ADBR

This 10-bit bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC861A is designed for asynchronous communication between data buses. The control-function implementation allows for maximum flexibility in timing.

This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic levels at the output-enable (OEAB\ and OEBA)\ inputs.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00