See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVCC3245ANSR


Octal Bus Transceiver With Adjustable Output Voltage and 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.19
10 - 24 $ 1.07
25 - 99 $ 0.99
100 - 249 $ 0.84
250 - 499 $ 0.78
500 - 749 $ 0.63
750 - 999 $ 0.51
1000 - 9999 $ 0.45

Adjust your quantity during checkout

Texas Instruments SN74LVCC3245ANSR

The SN74LVCC3245A device is 8-bit (octal) noninverting bus transceiver contains two separate supply rails. The B port is designed to track VCCB, which accepts voltages from 3 V to 5.5 V, and the A port is designed to track VCCA, which operates at 2.3 V to 3.6 V. This allows for translation from a 3.3-V to a 5-V system environment and vice versa, from a 2.5-V to a 3.3-V system environment and vice versa.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00