See datasheet for actual packaging/pinout drawings

Package | PIN:

DGV | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.30
10 - 24 $ 1.16
25 - 99 $ 1.07
100 - 249 $ 0.92
250 - 499 $ 0.85
500 - 749 $ 0.69
750 - 999 $ 0.55
1000 - 9999 $ 0.49
  View datasheet for SN74LVCH162244AVR View product folder for SN74LVCH162244AVR

Adjust your quantity during checkout

SN74LVCH162244AVR-16-Bit Buffer/Driver With 3-State Outputs

This 16-bit buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.

The SN74LVCH162244A device is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00