See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.18
10 - 24 $ 1.05
25 - 99 $ 0.97
100 - 249 $ 0.83
250 - 499 $ 0.77
500 - 749 $ 0.63
750 - 999 $ 0.50
1000 - 9999 $ 0.45
  View datasheet for SN74LVCH16244ADGGR View product folder for SN74LVCH16244ADGGR

Adjust your quantity during checkout

SN74LVCH16244ADGGR-16-Bit Buffer/Driver With 3-State Outputs

This 16-bit buffer/driver is designed for 1.65-V to 3.6-V VCC operation. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.

The SN74LVCH16244A device is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00