See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.69
10 - 24 $ 1.51
25 - 99 $ 1.40
100 - 249 $ 1.22
250 - 499 $ 1.13
500 - 749 $ 0.95
750 - 999 $ 0.78
1000 - 9999 $ 0.71
  View datasheet for SN74LVCHR16245ALR View product folder for SN74LVCHR16245ALR

Adjust your quantity during checkout

SN74LVCHR16245ALR-16-Bit Bus Transceiver With 3-State Outputs

This 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVCHR16245A device is designed for asynchronous communication between data buses. The control-function implementation minimizes external-timing requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00