See datasheet for actual packaging/pinout drawings


Package | PIN:

DGG | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit Bus Transceiver With 3-State Outputs

TI Store Price:

1 - 9 $ 2.42
10 - 24 $ 2.08
25 - 99 $ 2.05
100 - 249 $ 1.66
250 - 499 $ 1.64
500 - 749 $ 1.37
750 - 999 $ 1.13
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments SN74LVCZ16245ADGGR

This 16-bit (dual-octal) noninverting bus transceiver is designed for 2.7-V to 3.6-V VCC operation.

The SN74LVCZ16245A is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as two 8-bit transceivers or one 16-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00