See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVCZ244APW


Octal Buffer/Driver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.30
25 - 99 $ 1.20
100 - 249 $ 1.02
250 - 499 $ 0.95
500 - 749 $ 0.77
750 - 999 $ 0.62
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments SN74LVCZ244APW

This octal buffer/line driver is designed for 2.7-V to 3.6-V VCC operation.

The SN74LVCZ244A device is organized as two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00