See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVTH126DBR


3.3-V ABT Quadruple Bus Buffers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.55
25 - 99 $ 0.53
100 - 249 $ 0.35
250 - 499 $ 0.35
500 - 749 $ 0.32
750 - 999 $ 0.24
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments SN74LVTH126DBR

These bus buffers are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The ’LVTH126 devices feature independent line drivers with 3-state outputs. Each output is in the high-impedance state when the associated output-enable (OE) input is low.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00