See datasheet for actual packaging/pinout drawings


Package | PIN:

DL | 48


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs

TI Store Price:

1 - 9 $ 1.67
10 - 24 $ 1.44
25 - 99 $ 1.39
100 - 249 $ 1.05
250 - 499 $ 1.04
500 - 749 $ 0.88
750 - 999 $ 0.71
1000 - 9999 $ 0.57

Adjust your quantity during checkout

Texas Instruments SN74LVTH16244ADLR

The 'LVTH16244A devices are 16-bit buffers and line drivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. These devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. These devices provide true outputs and symmetrical active-low output-enable (OE)  inputs.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00