See datasheet for actual packaging/pinout drawings


Package | PIN:

DL | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


3.3-V ABT 18-Bit Universal Bus Transceivers With 3-State Outputs

TI Store Price:

1 - 9 $ 3.74
10 - 24 $ 3.36
25 - 99 $ 3.17
100 - 249 $ 2.76
250 - 499 $ 2.57
500 - 749 $ 2.22
750 - 999 $ 1.89
1000 - 9999 $ 1.61

Adjust your quantity during checkout

Texas Instruments SN74LVTH16500DL

The ’LVTH16500 devices are 18-bit universal bus transceivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

Data flow in each direction is controlled by output-enable (OEAB and OEBA\), latch-enable (LEAB and LEBA), and clock (CLKAB\ and CLKBA\) inputs. For A-to-B data flow, the devices operate in the transparent mode when LEAB is high. When LEAB is low, the A data is latched if CLKAB\ is held at a high or low logic level. If LEAB is low, the A data is stored in the latch/flip-flop on the high-to-low transition of CLKAB\. OEAB is active high. When OEAB is high, the B-port outputs are active. When OEAB is low, the B-port outputs are in the high-impedance state.

Data flow for B to A is similar to that of A to B but uses OEBA\, LEBA, and CLKBA\. The output enables are complementary (OEAB is active high and OEBA\ is active low).

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, (OE)\ should be tied to VCC through a pullup resistor and OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60