See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVTH2245DW


3.3-V ABT Octal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.85
25 - 99 $ 0.82
100 - 249 $ 0.62
250 - 499 $ 0.62
500 - 749 $ 0.52
750 - 999 $ 0.42
1000 - 9999 $ 0.34

Adjust your quantity during checkout

Texas Instruments SN74LVTH2245DW

These octal bus transceivers are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

These devices are designed for asynchronous communication between data buses. They transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the devices so the buses are effectively isolated.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

The B-port outputs, which are designed to source or sink up to 12 mA, include equivalent 22- series resistors to reduce overshoot and undershoot.

When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00