See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.80
750 - 999 $ 0.66
1000 - 9999 $ 0.60
  View datasheet for SN74LVTH244AQDBREP View product folder for SN74LVTH244AQDBREP

Adjust your quantity during checkout

SN74LVTH244AQDBREP-Enhanced Product 3.3-V Abt Octal Buffers/Drivers With 3-State Outputs

This octal buffer and line driver is designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The SN74LVTH244A is organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00