See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.72
25 - 99 $ 0.66
100 - 249 $ 0.57
250 - 499 $ 0.53
500 - 749 $ 0.43
750 - 999 $ 0.34
1000 - 9999 $ 0.31
  View datasheet for SN74LVTZ244DW View product folder for SN74LVTZ244DW

Adjust your quantity during checkout

SN74LVTZ244DW-3.3-V ABT Octal Buffers/Drivers With 3-State Outputs

These octal buffers/drivers are designed specifically for low-voltage (3.3-V) VCC operation with the capability to provide a TTL interface to a 5-V system environment.

These devices are organized as two 4-bit line drivers with separate output-enable () inputs. When is low, the device passes data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN74LVTZ244 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area.

The SN54LVTZ244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LVTZ244 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00